Browning Steel Bushed Bore Roller Chain Sprocket - H50TB22
Part #:3790540
Catalog #:H50TB22
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Steel, Hardened Teeth | Chain Used: | No. 50, 5/8 in. Pitch ANSI Chain |
| Bushing Used: | Taper Bore | Pitch Diameter (in): | 4.392 in |
| Product Type: | Bushed Roller Chain Sprocket | Max Bore (in): | 1.625 in |
| Number of Teeth: | 22 | Min Bore (in): | 0.5 in |
| Chain Pitch (in): | 0.625 in | Hub Diameter (in): | 3.016 in |
| Overall Length (in): | 1 in | Length Through Bore (in): | 1 in |
| Outside Diameter (in): | 4.722 in | Tooth Width (in): | 0.343 in |
| Hub Type: | Bushed | Bore Type: | Bushed Bore |
| Sprocket Material: | Steel, Hardened Teeth | Number of Strands/Width: | 1 |
| Pitch Type: | Single | Number of Hubs: | 1 |
| Max Bushing Bore (in): | 1.625 in | Min Bushing Bore (in): | 0.5 in |
General Specifications
| UPC: | 662289210848 | Weight: | 1.66 LB |
| Packaged Length: | 5.56 IN | Packaged Width: | 5.56 IN |
| Packaged Height: | 1.13 IN | HTC: | 8483.90.1050 |
| Country of Origin: | China |

