Browning Steel Bushed Bore Roller Chain Sprocket - H60TB25
Part #:3790763
Catalog #:H60TB25
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Teeth: | 25 | Pitch Diameter (in): | 5.984 in |
| Chain Used: | No. 60, 3/4 in. Pitch ANSI Chain | Product Type: | Bushed Roller Chain Sprocket |
| Bushing Used: | Taper Bore | Min Bore (in): | 0.5 in |
| Material: | Steel, Hardened Teeth | Max Bore (in): | 2 in |
| Chain Pitch (in): | 0.75 in | Overall Length (in): | 1.25 in |
| Bore Type: | Bushed Bore | Outside Diameter (in): | 6.387 in |
| Number of Strands/Width: | 1 | Hub Diameter (in): | 3.5625 in |
| Pitch Type: | Single | Number of Hubs: | 1 |
| Hardened Teeth: | Yes |
General Specifications
| UPC: | 662289230525 | Weight: | 3.74 LB |
| Packaged Length: | 7.06 IN | Packaged Width: | 7.06 IN |
| Packaged Height: | 1.56 IN | HTC: | 8483.90.1050 |
| Country of Origin: | China |

