Browning Steel Bushed Bore Roller Chain Sprocket - H80H10
Part #:3995784
Catalog #:H80H10
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Max Bore (in): | 1.5 in | Product Type: | Bushed Roller Chain Sprocket |
| Chain Pitch (in): | 1 in | Bushing Used: | Split Taper |
| Number of Teeth: | 10 | Material: | Steel, Hardened Teeth |
| Min Bore (in): | 0.375 in | Pitch Diameter (in): | 3.236 in |
| Chain Used: | No. 80, 1 in. Pitch ANSI Chain | Overall Length (in): | 2.1003 in |
| Bore Type: | Bushed Bore | Outside Diameter (in): | 3.678 in |
| Number of Strands/Width: | 1 | Hub Diameter (in): | 2.494 in |
| Maximum Bore (in): | 1.5 in | Maximum Bore (mm): | 38 mm |
| Minimum Bore (mm): | 10 mm | Pitch Type: | Single |
| Number of Hubs: | 1 |
General Specifications
| UPC: | 662289723065 | Weight: | 1.53 LB |
| Packaged Length: | 4.20 IN | Packaged Width: | 4.00 IN |
| Packaged Height: | 1.70 IN | HTC: | 8483.90.1050 |
| Country of Origin: | China |

