Browning Steel Bushed Bore Roller Chain Sprocket - H100R28
Part #:3995818
Catalog #:H100R28
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Max Bore (in): | 3.75 in | Chain Used: | No. 100, 1-1/4 in. Pitch ANSI Chain |
| Bushing Used: | Split Taper | Min Bore (in): | 1.125 in |
| Pitch Diameter (in): | 11.164 in | Product Type: | Bushed Roller Chain Sprocket |
| Number of Teeth: | 28 | Chain Pitch (in): | 1.25 in |
| Material: | Steel, Hardened Teeth | Bore Type: | Bushed Bore |
| Overall Length (in): | 3.219375 in | Outside Diameter (in): | 11.844 in |
| Number of Strands/Width: | 1 | Hub Diameter (in): | 5.375 in |
| Maximum Bore (in): | 3.75 in | Maximum Bore (mm): | 95 mm |
| Minimum Bore (mm): | 28 mm | Pitch Type: | Single |
| Number of Hubs: | 1 |
General Specifications
| UPC: | 662289722976 | Weight: | 20.22 LB |
| Packaged Length: | 11.88 IN | Packaged Width: | 11.88 IN |
| Packaged Height: | 2.25 IN | HTC: | 8483.90.1050 |
| Country of Origin: | China |

