Browning Steel Bushed Bore Roller Chain Sprocket - H120Q16
Part #:3995834
Catalog #:H120Q16
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Teeth: | 16 | Chain Pitch (in): | 1.5 in |
| Material: | Steel, Hardened Teeth | Product Type: | Bushed Roller Chain Sprocket |
| Min Bore (in): | 0.75 in | Pitch Diameter (in): | 7.689 in |
| Max Bore (in): | 2.6875 in | Chain Used: | No. 120, 1-1/2 in. Pitch ANSI Chain |
| Bushing Used: | Split Taper | Outside Diameter (in): | 8.441 in |
| Overall Length (in): | 2.828125 in | Bore Type: | Bushed Bore |
| Number of Strands/Width: | 1 | Hub Diameter (in): | 4.125 in |
| Maximum Bore (in): | 2.6875 in | Minimum Bore (mm): | 18 mm |
| Maximum Bore (mm): | 65 mm | Pitch Type: | Single |
| Number of Hubs: | 1 |
General Specifications
| UPC: | 662289722990 | Weight: | 12.66 LB |
| Packaged Length: | 10.60 IN | Packaged Width: | 10.60 IN |
| Packaged Height: | 2.60 IN | HTC: | 8483.90.1050 |
| Country of Origin: | China |

