Browning Steel Finished Bore Roller Chain Sprocket - 4112X5/8
Part #:1117803
Catalog #:4112X5/8
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Used: | No. 41, 1/2 in. Pitch ANSI Chain | Chain Pitch (in): | 0.5 in |
| Material: | Steel | Number of Teeth: | 12 |
| Product Type: | Finished Bore Roller Chain Sprocket | Bore Type: | Finished Bore |
| Outside Diameter (in): | 2.17 in | Bore Diameter (in): | 0.625 in |
| Number of Strands/Width: | 1 | Minimum Bore (mm): | 0 mm |
| Maximum Bore (mm): | 0 mm | Maximum Bore (in): | 0.63 in |
General Specifications
| UPC: | 662289164844 | Weight: | 0.45 LB |
| Packaged Length: | 2.76 IN | Packaged Width: | 2.76 IN |
| Packaged Height: | 1.18 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

