Browning Steel Finished Bore Roller Chain Sprocket - 4116X1
Part #:1117977
Catalog #:4116X1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Pitch (in): | 0.5 in | Number of Teeth: | 16 |
| Chain Used: | No. 41, 1/2 in. Pitch ANSI Chain | Material: | Steel |
| Product Type: | Finished Bore Roller Chain Sprocket | Outside Diameter (in): | 2.809 in |
| Bore Type: | Finished Bore | Number of Strands/Width: | 1 |
| Bore Diameter (in): | 1 in | Maximum Bore (in): | 1 in |
| Maximum Bore (mm): | 0 mm | Minimum Bore (mm): | 0 mm |
General Specifications
| UPC: | 662289114924 | Weight: | 0.76 LB |
| Packaged Length: | 3.06 IN | Packaged Width: | 3.06 IN |
| Packaged Height: | 1.31 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

