Browning Steel Finished Bore Roller Chain Sprocket - H3515X5/8
Part #:1127687
Catalog #:H3515X5/8
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Used: | No. 35, 3/8 in. Pitch ANSI Chain | Product Type: | Finished Bore Roller Chain Sprocket |
| Material: | Steel, Hardened Teeth | Pitch Diameter (in): | 1.80365 in |
| Chain Pitch (in): | 0.375 in | Number of Teeth: | 15 |
| Bore Type: | Finished Bore | Outside Diameter (in): | 1.989 in |
| Bore Diameter (in): | 0.625 in | Number of Strands/Width: | 1 |
| Tooth Width (in): | 0.169 in | Hub Diameter (in): | 1.578125 in |
| Length Through Bore (in): | 0.766 in | Hub Projection (in): | 0.586 in |
| Hub Type: | Type B | Keyway Size: | 3/16 x 3/32 |
| Pitch Type: | Single | Hardened Teeth: | With Hardened Teeth |
| Maximum Bore (mm): | 0 mm | Maximum Bore (in): | 0.63 in |
| Minimum Bore (mm): | 0 mm |
General Specifications
| UPC: | 662289272464 | Weight: | 0.38 LB |
| Packaged Length: | 2.56 IN | Packaged Width: | 2.56 IN |
| Packaged Height: | 1.38 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

