Browning Steel Finished Bore Roller Chain Sprocket - H3515X1
Part #:1127703
Catalog #:H3515X1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (in): | 1.804 in | Chain Used: | No. 35, 3/8 in. Pitch ANSI Chain |
| Number of Teeth: | 15 | Chain Pitch (in): | 0.375 in |
| Product Type: | Finished Bore Roller Chain Sprocket | Material: | Steel, Hardened Teeth |
| Bore Type: | Finished Bore | Outside Diameter (in): | 1.989 in |
| Bore Diameter (in): | 1 in | Number of Strands/Width: | 1 |
| Hub Projection (in): | 0.578125 in | Hub Type: | Type B |
| Hub Diameter (in): | 1.578125 in | Tooth Width (in): | 0.169 in |
| Length Through Bore (in): | 0.758 in | Keyway Size: | 1/4 x 1/8 |
| Pitch Type: | Single | Hardened Teeth: | With Hardened Teeth |
| Maximum Bore (mm): | 0 mm | Maximum Bore (in): | 1 in |
| Minimum Bore (mm): | 0 mm |
General Specifications
| UPC: | 662289222513 | Weight: | 0.21 LB |
| Packaged Length: | 2.90 IN | Packaged Width: | 2.80 IN |
| Packaged Height: | 1.40 IN | HTC: | 8483.90.1050 |
| Country of Origin: | China |

