Browning Steel Finished Bore Roller Chain Sprocket - H3517X3/4
Part #:1127760
Catalog #:H3517X3/4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (in): | 2.041 in | Chain Used: | No. 35, 3/8 in. Pitch ANSI Chain |
| Material: | Steel, Hardened Teeth | Product Type: | Finished Bore Roller Chain Sprocket |
| Chain Pitch (in): | 0.375 in | Number of Teeth: | 17 |
| Tooth Width (in): | 0.168 in | Hub Projection (in): | 0.578125 in |
| Bore Type: | Finished Bore | Outside Diameter (in): | 2.231 in |
| Length Through Bore (in): | 0.75 in | Sprocket Material: | Steel, Hardened Teeth |
| Hub Type: | Type B | Hub Diameter (in): | 1.59375 in |
| Overall Length (in): | 0.75 in | Bore Diameter (in): | 0.75 in |
| Number of Strands/Width: | 1 | Hardened Teeth: | With Hardened Teeth |
| Pitch Type: | Single | Keyway Size: | 3/16 X 3/32 |
| Maximum Bore (in): | 0.75 in | Maximum Bore (mm): | 0 mm |
| Minimum Bore (mm): | 0 mm |
General Specifications
| UPC: | 662289112562 | Weight: | 0.44 LB |
| Packaged Length: | 2.76 IN | Packaged Width: | 2.76 IN |
| Packaged Height: | 1.18 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

