Browning Steel Finished Bore Roller Chain Sprocket - H3517X1
Part #:1127786
Catalog #:H3517X1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Used: | No. 35, 3/8 in. Pitch ANSI Chain | Material: | Steel, Hardened Teeth |
| Pitch Diameter (in): | 2.041 in | Product Type: | Finished Bore Roller Chain Sprocket |
| Number of Teeth: | 17 | Chain Pitch (in): | 0.375 in |
| Length Through Bore (in): | 0.75 in | Hub Projection (in): | 0.586 in |
| Outside Diameter (in): | 2.231 in | Bore Type: | Finished Bore |
| Tooth Width (in): | 0.168 in | Sprocket Material: | Steel, Hardened Teeth |
| Hub Type: | Type B | Hub Diameter (in): | 1.59375 in |
| Overall Length (in): | 0.75 in | Bore Diameter (in): | 1 in |
| Number of Strands/Width: | 1 | Keyway Size: | 1/4 x 1/8 |
| Pitch Type: | Single | Hardened Teeth: | With Hardened Teeth |
| Maximum Bore (in): | 1 in | Minimum Bore (mm): | 0 mm |
| Maximum Bore (mm): | 0 mm |
General Specifications
| UPC: | 662289172610 | Weight: | 0.36 LB |
| Packaged Length: | 2.56 IN | Packaged Width: | 2.56 IN |
| Packaged Height: | 1.38 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

