Browning Steel Finished Bore Roller Chain Sprocket - H3524X3/4
Part #:1127851
Catalog #:H3524X3/4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Finished Bore Roller Chain Sprocket | Number of Teeth: | 24 |
| Chain Used: | No. 35, 3/8 in. Pitch ANSI Chain | Material: | Steel, Hardened Teeth |
| Chain Pitch (in): | 0.375 in | Pitch Diameter (in): | 2.873 in |
| Bore Type: | Finished Bore | Outside Diameter (in): | 3.073 in |
| Number of Strands/Width: | 1 | Bore Diameter (in): | 0.75 in |
| Hub Type: | Type B | Hub Diameter (in): | 2.453 in |
| Length Through Bore (in): | 0.875 in | Tooth Width (in): | 0.169 in |
| Hub Projection (in): | 0.703125 in | Hardened Teeth: | With Hardened Teeth |
| Pitch Type: | Single | Keyway Size: | 3/16 X 3/32 |
| Maximum Bore (in): | 0.75 in | Maximum Bore (mm): | 0 mm |
| Minimum Bore (mm): | 0 mm |
General Specifications
| UPC: | 662289222742 | Weight: | 0.87 LB |
| Packaged Length: | 4.30 IN | Packaged Width: | 4.30 IN |
| Packaged Height: | 1.40 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

