Browning Steel Finished Bore Roller Chain Sprocket - H4010X3/4
Part #:1127943
Catalog #:H4010X3/4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Finished Bore Roller Chain Sprocket | Chain Used: | No. 40, 1/2 in. Pitch ANSI Chain |
| Chain Pitch (in): | 0.5 in | Pitch Diameter (in): | 1.618 in |
| Number of Teeth: | 10 | Material: | Steel, Hardened Teeth |
| Bore Type: | Finished Bore | Outside Diameter (in): | 1.839 in |
| Bore Diameter (in): | 0.75 in | Number of Strands/Width: | 1 |
| Tooth Width (in): | 0.284 in | Hub Type: | Type B |
| Hub Diameter (in): | 1.297 in | Hub Projection (in): | 0.596 in |
| Length Through Bore (in): | 0.891 in | Hardened Teeth: | With Hardened Teeth |
| Keyway Size: | 3/16 X 3/32 | Pitch Type: | Single |
| Minimum Bore (mm): | 0 mm | Maximum Bore (mm): | 0 mm |
| Maximum Bore (in): | 0.75 in |
General Specifications
| UPC: | 662289172849 | Weight: | 0.24 LB |
| Packaged Length: | 2.56 IN | Packaged Width: | 2.56 IN |
| Packaged Height: | 1.38 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

