Browning Steel Finished Bore Roller Chain Sprocket - H4011X7/8
Part #:1127984
Catalog #:H4011X7/8
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (in): | 1.775 in | Number of Teeth: | 11 |
| Chain Pitch (in): | 0.5 in | Material: | Steel, Hardened Teeth |
| Product Type: | Finished Bore Roller Chain Sprocket | Chain Used: | No. 40, 1/2 in. Pitch ANSI Chain |
| Outside Diameter (in): | 2.003 in | Bore Type: | Finished Bore |
| Number of Strands/Width: | 1 | Bore Diameter (in): | 0.875 in |
| Tooth Width (in): | 0.284 in | Hub Projection (in): | 0.596 in |
| Hub Diameter (in): | 1.453 in | Hub Type: | Type B |
| Length Through Bore (in): | 0.891 in | Pitch Type: | Single |
| Hardened Teeth: | With Hardened Teeth | Keyway Size: | 3/16 X 3/32 |
| Maximum Bore (in): | 0.88 in | Minimum Bore (mm): | 0 mm |
| Maximum Bore (mm): | 0 mm |
General Specifications
| UPC: | 662289182855 | Weight: | 0.28 LB |
| Packaged Length: | 2.20 IN | Packaged Width: | 2.20 IN |
| Packaged Height: | 1.18 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

