Browning Steel Finished Bore Roller Chain Sprocket - H4012X3/4
Part #:1128016
Catalog #:H4012X3/4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (in): | 1.932 in | Product Type: | Finished Bore Roller Chain Sprocket |
| Chain Pitch (in): | 0.5 in | Chain Used: | No. 40, 1/2 in. Pitch ANSI Chain |
| Material: | Steel, Hardened Teeth | Number of Teeth: | 12 |
| Bore Type: | Finished Bore | Outside Diameter (in): | 2.166 in |
| Bore Diameter (in): | 0.75 in | Number of Strands/Width: | 1 |
| Tooth Width (in): | 0.284 in | Hub Projection (in): | 0.596 in |
| Hub Type: | Type B | Length Through Bore (in): | 0.891 in |
| Hub Diameter (in): | 1.609 in | Hardened Teeth: | With Hardened Teeth |
| Keyway Size: | 3/16 X 3/32 | Pitch Type: | Single |
| Maximum Bore (in): | 0.75 in | Maximum Bore (mm): | 0 mm |
| Minimum Bore (mm): | 0 mm |
General Specifications
| UPC: | 662289292868 | Weight: | 0.44 LB |
| Packaged Length: | 2.56 IN | Packaged Width: | 2.56 IN |
| Packaged Height: | 1.38 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

