Browning Steel Finished Bore Roller Chain Sprocket - H4013X3/4
Part #:1128057
Catalog #:H4013X3/4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Used: | No. 40, 1/2 in. Pitch ANSI Chain | Product Type: | Finished Bore Roller Chain Sprocket |
| Material: | Steel, Hardened Teeth | Pitch Diameter (in): | 2.089 in |
| Chain Pitch (in): | 0.5 in | Number of Teeth: | 13 |
| Bore Type: | Finished Bore | Outside Diameter (in): | 2.329 in |
| Bore Diameter (in): | 0.75 in | Number of Strands/Width: | 1 |
| Hub Type: | Type B | Hub Diameter (in): | 1.766 in |
| Length Through Bore (in): | 0.891 in | Hub Projection (in): | 0.596 in |
| Tooth Width (in): | 0.284 in | Keyway Size: | 3/16 X 3/32 |
| Hardened Teeth: | With Hardened Teeth | Pitch Type: | Single |
| Minimum Bore (mm): | 0 mm | Maximum Bore (in): | 0.75 in |
| Maximum Bore (mm): | 0 mm |
General Specifications
| UPC: | 662289152902 | Weight: | 0.52 LB |
| Packaged Length: | 2.56 IN | Packaged Width: | 2.56 IN |
| Packaged Height: | 1.38 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

