Browning Steel Finished Bore Roller Chain Sprocket - H4013X7/8
Part #:1128065
Catalog #:H4013X7/8
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Steel, Hardened Teeth | Number of Teeth: | 13 |
| Chain Used: | No. 40, 1/2 in. Pitch ANSI Chain | Product Type: | Finished Bore Roller Chain Sprocket |
| Pitch Diameter (in): | 2.089 in | Chain Pitch (in): | 0.5 in |
| Length Through Bore (in): | 0.875 in | Outside Diameter (in): | 2.329 in |
| Tooth Width (in): | 0.284 in | Bore Type: | Finished Bore |
| Hub Projection (in): | 0.596 in | Sprocket Material: | Steel, Hardened Teeth |
| Hub Type: | Type B | Hub Diameter (in): | 1.5625 in |
| Overall Length (in): | 0.875 in | Number of Strands/Width: | 1 |
| Bore Diameter (in): | 0.875 in | Keyway Size: | 3/16 X 3/32 |
| Hardened Teeth: | With Hardened Teeth | Pitch Type: | Single |
| Maximum Bore (mm): | 0 mm | Minimum Bore (mm): | 0 mm |
| Maximum Bore (in): | 0.88 in |
General Specifications
| UPC: | 662289282920 | Weight: | 0.48 LB |
| Packaged Length: | 2.56 IN | Packaged Width: | 2.56 IN |
| Packaged Height: | 1.38 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

