Browning Steel Finished Bore Roller Chain Sprocket - H4015X5/8
Part #:1128149
Catalog #:H4015X5/8
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (in): | 2.405 in | Number of Teeth: | 15 |
| Chain Used: | No. 40, 1/2 in. Pitch ANSI Chain | Chain Pitch (in): | 0.5 in |
| Product Type: | Finished Bore Roller Chain Sprocket | Material: | Steel, Hardened Teeth |
| Outside Diameter (in): | 2.652 in | Bore Type: | Finished Bore |
| Number of Strands/Width: | 1 | Bore Diameter (in): | 0.625 in |
| Hub Projection (in): | 0.594 in | Hub Type: | Type B |
| Length Through Bore (in): | 0.889 in | Tooth Width (in): | 0.284 in |
| Hub Diameter (in): | 2.0625 in | Hardened Teeth: | With Hardened Teeth |
| Keyway Size: | 3/16 x 3/32 | Pitch Type: | Single |
| Minimum Bore (mm): | 0 mm | Maximum Bore (in): | 0.63 in |
| Maximum Bore (mm): | 0 mm |
General Specifications
| UPC: | 662289173075 | Weight: | 1.25 LB |
| Packaged Length: | 3.06 IN | Packaged Width: | 3.06 IN |
| Packaged Height: | 1.31 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

