Browning Steel Finished Bore Roller Chain Sprocket - H4016X3/4
Part #:1128206
Catalog #:H4016X3/4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (in): | 2.563 in | Product Type: | Finished Bore Roller Chain Sprocket |
| Number of Teeth: | 16 | Chain Used: | No. 40, 1/2 in. Pitch ANSI Chain |
| Material: | Steel, Hardened Teeth | Chain Pitch (in): | 0.5 in |
| Bore Type: | Finished Bore | Outside Diameter (in): | 2.814 in |
| Number of Strands/Width: | 1 | Bore Diameter (in): | 0.75 in |
| Hub Projection (in): | 0.596 in | Hub Type: | Type B |
| Length Through Bore (in): | 0.891 in | Hub Diameter (in): | 2.078 in |
| Tooth Width (in): | 0.284 in | Keyway Size: | 3/16 X 3/32 |
| Hardened Teeth: | With Hardened Teeth | Pitch Type: | Single |
| Maximum Bore (in): | 0.75 in | Minimum Bore (mm): | 0 mm |
| Maximum Bore (mm): | 0 mm |
General Specifications
| UPC: | 662289293094 | Weight: | 0.85 LB |
| Packaged Length: | 3.06 IN | Packaged Width: | 3.06 IN |
| Packaged Height: | 1.31 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

