Browning Steel Finished Bore Roller Chain Sprocket - H4018X5/8
Part #:1128289
Catalog #:H4018X5/8
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Pitch (in): | 0.5 in | Product Type: | Finished Bore Roller Chain Sprocket |
| Material: | Steel, Hardened Teeth | Chain Used: | No. 40, 1/2 in. Pitch ANSI Chain |
| Number of Teeth: | 18 | Pitch Diameter (in): | 2.879 in |
| Outside Diameter (in): | 3.136 in | Bore Type: | Finished Bore |
| Hub Projection (in): | 0.71875 in | Length Through Bore (in): | 1 in |
| Tooth Width (in): | 0.284 in | Hub Type: | Type B |
| Sprocket Material: | Steel, Hardened Teeth | Hub Diameter (in): | 2.3125 in |
| Overall Length (in): | 1 in | Number of Strands/Width: | 1 |
| Bore Diameter (in): | 0.625 in | Hardened Teeth: | With Hardened Teeth |
| Keyway Size: | 3/16 x 3/32 | Pitch Type: | Single |
| Maximum Bore (mm): | 0 mm | Maximum Bore (in): | 0.63 in |
| Minimum Bore (mm): | 0 mm |
General Specifications
| UPC: | 662289303199 | Weight: | 1.18 LB |
| Packaged Length: | 4.19 IN | Packaged Width: | 4.19 IN |
| Packaged Height: | 1.06 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

