Browning Steel Finished Bore Roller Chain Sprocket - H4019X1
Part #:1128339
Catalog #:H4019X1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Pitch (in): | 0.5 in | Chain Used: | No. 40, 1/2 in. Pitch ANSI Chain |
| Material: | Steel, Hardened Teeth | Number of Teeth: | 19 |
| Pitch Diameter (in): | 3.038 in | Product Type: | Finished Bore Roller Chain Sprocket |
| Bore Type: | Finished Bore | Outside Diameter (in): | 3.296 in |
| Bore Diameter (in): | 1 in | Number of Strands/Width: | 1 |
| Tooth Width (in): | 0.284 in | Length Through Bore (in): | 1 in |
| Hub Type: | Type B | Hub Projection (in): | 0.71875 in |
| Hub Diameter (in): | 2.516 in | Keyway Size: | 1/4 x 1/8 |
| Hardened Teeth: | With Hardened Teeth | Pitch Type: | Single |
| Maximum Bore (mm): | 0 mm | Minimum Bore (mm): | 0 mm |
| Maximum Bore (in): | 1 in |
General Specifications
| UPC: | 662289123254 | Weight: | 1.20 LB |
| Packaged Length: | 3.56 IN | Packaged Width: | 3.56 IN |
| Packaged Height: | 1.44 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

