Browning Steel Finished Bore Roller Chain Sprocket - H4021X1
Part #:1128396
Catalog #:H4021X1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Steel, Hardened Teeth | Chain Used: | No. 40, 1/2 in. Pitch ANSI Chain |
| Product Type: | Finished Bore Roller Chain Sprocket | Number of Teeth: | 21 |
| Pitch Diameter (in): | 3.355 in | Chain Pitch (in): | 0.5 in |
| Bore Type: | Finished Bore | Outside Diameter (in): | 3.617 in |
| Number of Strands/Width: | 1 | Bore Diameter (in): | 1 in |
| Length Through Bore (in): | 1 in | Tooth Width (in): | 0.284 in |
| Hub Projection (in): | 0.71875 in | Hub Diameter (in): | 2.766 in |
| Hub Type: | Type B | Pitch Type: | Single |
| Hardened Teeth: | With Hardened Teeth | Keyway Size: | 1/4 x 1/8 |
| Minimum Bore (mm): | 0 mm | Maximum Bore (in): | 1 in |
| Maximum Bore (mm): | 0 mm |
General Specifications
| UPC: | 662289143344 | Weight: | 1.60 LB |
| Packaged Length: | 3.94 IN | Packaged Width: | 3.94 IN |
| Packaged Height: | 1.18 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

