Browning Steel Finished Bore Roller Chain Sprocket - H4024X5/8
Part #:1128446
Catalog #:H4024X5/8
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Pitch (in): | 0.5 in | Product Type: | Finished Bore Roller Chain Sprocket |
| Pitch Diameter (in): | 3.831 in | Number of Teeth: | 24 |
| Chain Used: | No. 40, 1/2 in. Pitch ANSI Chain | Material: | Steel, Hardened Teeth |
| Outside Diameter (in): | 4.098 in | Bore Type: | Finished Bore |
| Bore Diameter (in): | 0.625 in | Number of Strands/Width: | 1 |
| Hub Diameter (in): | 3.266 in | Hub Projection (in): | 0.71875 in |
| Tooth Width (in): | 0.284 in | Length Through Bore (in): | 1 in |
| Hub Type: | Type B | Pitch Type: | Single |
| Hardened Teeth: | With Hardened Teeth | Keyway Size: | 3/16 x 3/32 |
| Maximum Bore (mm): | 0 mm | Maximum Bore (in): | 0.63 in |
| Minimum Bore (mm): | 0 mm |
General Specifications
| UPC: | 662289283385 | Weight: | 2.28 LB |
| Packaged Length: | 4.19 IN | Packaged Width: | 4.19 IN |
| Packaged Height: | 1.06 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

