Browning Steel Finished Bore Roller Chain Sprocket - H5010X3/4
Part #:1128578
Catalog #:H5010X3/4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Finished Bore Roller Chain Sprocket | Material: | Steel, Hardened Teeth |
| Chain Used: | No. 50, 5/8 in. Pitch ANSI Chain | Pitch Diameter (in): | 2.023 in |
| Chain Pitch (in): | 0.625 in | Number of Teeth: | 10 |
| Outside Diameter (in): | 2.299 in | Bore Type: | Finished Bore |
| Number of Strands/Width: | 1 | Bore Diameter (in): | 0.75 in |
| Tooth Width (in): | 0.343 in | Hub Projection (in): | 0.656 in |
| Hub Diameter (in): | 1.59375 in | Hub Type: | Type B |
| Length Through Bore (in): | 1.016 in | Hardened Teeth: | With Hardened Teeth |
| Keyway Size: | 3/16 X 3/32 | Pitch Type: | Single |
| Minimum Bore (mm): | 0 mm | Maximum Bore (in): | 0.75 in |
| Maximum Bore (mm): | 0 mm |
General Specifications
| UPC: | 662289163519 | Weight: | 0.49 LB |
| Packaged Length: | 2.80 IN | Packaged Width: | 2.60 IN |
| Packaged Height: | 1.50 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

