Browning Steel Finished Bore Roller Chain Sprocket - H5010X7/8
Part #:1128586
Catalog #:H5010X7/8
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Steel, Hardened Teeth | Chain Used: | No. 50, 5/8 in. Pitch ANSI Chain |
| Number of Teeth: | 10 | Pitch Diameter (in): | 2.023 in |
| Chain Pitch (in): | 0.625 in | Product Type: | Finished Bore Roller Chain Sprocket |
| Bore Type: | Finished Bore | Outside Diameter (in): | 2.299 in |
| Bore Diameter (in): | 0.875 in | Number of Strands/Width: | 1 |
| Hub Diameter (in): | 1.59375 in | Length Through Bore (in): | 1.016 in |
| Hub Projection (in): | 0.656 in | Hub Type: | Type B |
| Tooth Width (in): | 0.343 in | Pitch Type: | Single |
| Hardened Teeth: | With Hardened Teeth | Keyway Size: | 3/16 X 3/32 |
| Maximum Bore (in): | 0.88 in | Minimum Bore (mm): | 0 mm |
| Maximum Bore (mm): | 0 mm |
General Specifications
| UPC: | 662289293544 | Weight: | 0.46 LB |
| Packaged Length: | 2.56 IN | Packaged Width: | 2.56 IN |
| Packaged Height: | 1.38 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

