Browning Steel Finished Bore Roller Chain Sprocket - H5011X7/8
Part #:1128602
Catalog #:H5011X7/8
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Teeth: | 11 | Material: | Steel, Hardened Teeth |
| Pitch Diameter (in): | 2.218 in | Product Type: | Finished Bore Roller Chain Sprocket |
| Chain Pitch (in): | 0.625 in | Chain Used: | No. 50, 5/8 in. Pitch ANSI Chain |
| Outside Diameter (in): | 2.504 in | Length Through Bore (in): | 1 in |
| Bore Type: | Finished Bore | Hub Projection (in): | 0.656 in |
| Tooth Width (in): | 0.343 in | Hub Diameter (in): | 1.75 in |
| Hub Type: | Type B | Sprocket Material: | Steel, Hardened Teeth |
| Overall Length (in): | 1 in | Bore Diameter (in): | 0.875 in |
| Number of Strands/Width: | 1 | Pitch Type: | Single |
| Hardened Teeth: | With Hardened Teeth | Keyway Size: | 3/16 X 3/32 |
| Maximum Bore (in): | 0.88 in | Maximum Bore (mm): | 0 mm |
| Minimum Bore (mm): | 0 mm |
General Specifications
| UPC: | 662289273508 | Weight: | 0.58 LB |
| Packaged Length: | 2.76 IN | Packaged Width: | 2.76 IN |
| Packaged Height: | 1.18 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

