Browning Steel Finished Bore Roller Chain Sprocket - H5014X3/4
Part #:1128735
Catalog #:H5014X3/4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Finished Bore Roller Chain Sprocket | Material: | Steel, Hardened Teeth |
| Chain Used: | No. 50, 5/8 in. Pitch ANSI Chain | Pitch Diameter (in): | 2.809 in |
| Chain Pitch (in): | 0.625 in | Number of Teeth: | 14 |
| Bore Type: | Finished Bore | Tooth Width (in): | 0.343 in |
| Hub Projection (in): | 0.656 in | Outside Diameter (in): | 3.113 in |
| Length Through Bore (in): | 1 in | Hub Diameter (in): | 2.125 in |
| Sprocket Material: | Steel, Hardened Teeth | Hub Type: | Type B |
| Overall Length (in): | 1 in | Bore Diameter (in): | 0.75 in |
| Number of Strands/Width: | 1 | Pitch Type: | Single |
| Keyway Size: | 3/16 X 3/32 | Hardened Teeth: | With Hardened Teeth |
| Maximum Bore (in): | 0.75 in | Minimum Bore (mm): | 0 mm |
| Maximum Bore (mm): | 0 mm |
General Specifications
| UPC: | 662289123636 | Weight: | 1.10 LB |
| Packaged Length: | 4.19 IN | Packaged Width: | 4.19 IN |
| Packaged Height: | 1.06 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

