Browning Steel Finished Bore Roller Chain Sprocket - H5016X 1 3/16
Part #:1128891
Catalog #:H5016X 1 3/16
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (in): | 3.204 in | Chain Used: | No. 50, 5/8 in. Pitch ANSI Chain |
| Product Type: | Finished Bore Roller Chain Sprocket | Material: | Steel, Hardened Teeth |
| Number of Teeth: | 16 | Chain Pitch (in): | 0.625 in |
| Hub Projection (in): | 0.656 in | Outside Diameter (in): | 3.517 in |
| Bore Type: | Finished Bore | Tooth Width (in): | 0.343 in |
| Length Through Bore (in): | 1 in | Hub Diameter (in): | 2.5 in |
| Sprocket Material: | Steel, Hardened Teeth | Hub Type: | Type B |
| Overall Length (in): | 1 in | Number of Strands/Width: | 1 |
| Bore Diameter (in): | 1.1875 in | Keyway Size: | 1/4 X 1/8 |
| Hardened Teeth: | With Hardened Teeth | Pitch Type: | Single |
| Minimum Bore (mm): | 0 mm | Maximum Bore (mm): | 0 mm |
| Maximum Bore (in): | 1.19 in |
General Specifications
| UPC: | 662289113828 | Weight: | 1.38 LB |
| Packaged Length: | 3.56 IN | Packaged Width: | 3.56 IN |
| Packaged Height: | 1.44 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

