Browning Steel Finished Bore Roller Chain Sprocket - H5016X 1 1/4
Part #:1128909
Catalog #:H5016X 1 1/4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Teeth: | 16 | Chain Used: | No. 50, 5/8 in. Pitch ANSI Chain |
| Product Type: | Finished Bore Roller Chain Sprocket | Material: | Steel, Hardened Teeth |
| Pitch Diameter (in): | 3.204 in | Chain Pitch (in): | 0.625 in |
| Bore Type: | Finished Bore | Outside Diameter (in): | 3.517 in |
| Bore Diameter (in): | 1.25 in | Number of Strands/Width: | 1 |
| Tooth Width (in): | 0.343 in | Hub Type: | Type B |
| Hub Diameter (in): | 2.578 in | Length Through Bore (in): | 1.016 in |
| Hub Projection (in): | 0.656 in | Hardened Teeth: | With Hardened Teeth |
| Keyway Size: | 1/4 X 1/8 | Pitch Type: | Single |
| Maximum Bore (mm): | 0 mm | Minimum Bore (mm): | 0 mm |
| Maximum Bore (in): | 1.25 in |
General Specifications
| UPC: | 662289243853 | Weight: | 1.72 LB |
| Packaged Length: | 4.20 IN | Packaged Width: | 4.10 IN |
| Packaged Height: | 1.30 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

