Browning Steel Finished Bore Roller Chain Sprocket - H5017X1
Part #:1128933
Catalog #:H5017X1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Used: | No. 50, 5/8 in. Pitch ANSI Chain | Material: | Steel, Hardened Teeth |
| Product Type: | Finished Bore Roller Chain Sprocket | Number of Teeth: | 17 |
| Pitch Diameter (in): | 3.401 in | Chain Pitch (in): | 0.625 in |
| Bore Type: | Finished Bore | Outside Diameter (in): | 3.718 in |
| Number of Strands/Width: | 1 | Bore Diameter (in): | 1 in |
| Length Through Bore (in): | 1.016 in | Tooth Width (in): | 0.343 in |
| Hub Diameter (in): | 2.703 in | Hub Projection (in): | 0.656 in |
| Hub Type: | Type B | Keyway Size: | 1/4 x 1/8 |
| Pitch Type: | Single | Hardened Teeth: | With Hardened Teeth |
| Minimum Bore (mm): | 0 mm | Maximum Bore (mm): | 0 mm |
| Maximum Bore (in): | 1 in |
General Specifications
| UPC: | 662289123865 | Weight: | 1.68 LB |
| Packaged Length: | 4.56 IN | Packaged Width: | 4.56 IN |
| Packaged Height: | 1.56 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

