Browning Steel Finished Bore Roller Chain Sprocket - H5019X1
Part #:1128990
Catalog #:H5019X1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Steel, Hardened Teeth | Product Type: | Finished Bore Roller Chain Sprocket |
| Chain Used: | No. 50, 5/8 in. Pitch ANSI Chain | Number of Teeth: | 19 |
| Pitch Diameter (in): | 3.797 in | Chain Pitch (in): | 0.625 in |
| Bore Type: | Finished Bore | Outside Diameter (in): | 4.12 in |
| Number of Strands/Width: | 1 | Bore Diameter (in): | 1 in |
| Length Through Bore (in): | 1.016 in | Hub Diameter (in): | 3.016 in |
| Hub Type: | Type B | Tooth Width (in): | 0.343 in |
| Hub Projection (in): | 0.656 in | Hardened Teeth: | With Hardened Teeth |
| Keyway Size: | 1/4 x 1/8 | Pitch Type: | Single |
| Maximum Bore (mm): | 0 mm | Maximum Bore (in): | 1 in |
| Minimum Bore (mm): | 0 mm |
General Specifications
| UPC: | 662289143924 | Weight: | 2.12 LB |
| Packaged Length: | 4.92 IN | Packaged Width: | 4.92 IN |
| Packaged Height: | 1.18 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

