Browning Steel Finished Bore Roller Chain Sprocket - H5020X3/4
Part #:1129006
Catalog #:H5020X3/4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Steel, Hardened Teeth | Chain Pitch (in): | 0.625 in |
| Chain Used: | No. 50, 5/8 in. Pitch ANSI Chain | Number of Teeth: | 20 |
| Product Type: | Finished Bore Roller Chain Sprocket | Pitch Diameter (in): | 3.995 in |
| Length Through Bore (in): | 1 in | Bore Type: | Finished Bore |
| Hub Projection (in): | 0.656 in | Outside Diameter (in): | 4.321 in |
| Tooth Width (in): | 0.343 in | Hub Type: | Type B |
| Hub Diameter (in): | 3 in | Sprocket Material: | Steel, Hardened Teeth |
| Overall Length (in): | 1 in | Number of Strands/Width: | 1 |
| Bore Diameter (in): | 0.75 in | Hardened Teeth: | With Hardened Teeth |
| Keyway Size: | 3/16 X 3/32 | Pitch Type: | Single |
| Minimum Bore (mm): | 0 mm | Maximum Bore (in): | 0.75 in |
| Maximum Bore (mm): | 0 mm |
General Specifications
| UPC: | 662289273959 | Weight: | 2.38 LB |
| Packaged Length: | 5.56 IN | Packaged Width: | 5.56 IN |
| Packaged Height: | 1.31 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

