Browning Steel Finished Bore Roller Chain Sprocket - H5020X 1 1/4
Part #:1129030
Catalog #:H5020X 1 1/4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (in): | 3.995 in | Chain Pitch (in): | 0.625 in |
| Chain Used: | No. 50, 5/8 in. Pitch ANSI Chain | Product Type: | Finished Bore Roller Chain Sprocket |
| Number of Teeth: | 20 | Material: | Steel, Hardened Teeth |
| Outside Diameter (in): | 4.321 in | Bore Type: | Finished Bore |
| Number of Strands/Width: | 1 | Bore Diameter (in): | 1.25 in |
| Length Through Bore (in): | 1.016 in | Tooth Width (in): | 0.343 in |
| Hub Type: | Type B | Hub Diameter (in): | 3.016 in |
| Hub Projection (in): | 0.656 in | Pitch Type: | Single |
| Keyway Size: | 1/4 X 1/8 | Hardened Teeth: | With Hardened Teeth |
| Maximum Bore (in): | 1.25 in | Minimum Bore (mm): | 0 mm |
| Maximum Bore (mm): | 0 mm |
General Specifications
| UPC: | 662289153961 | Weight: | 2.10 LB |
| Packaged Length: | 5.56 IN | Packaged Width: | 5.56 IN |
| Packaged Height: | 1.31 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

