Browning Steel Finished Bore Roller Chain Sprocket - H5022X1
Part #:1129055
Catalog #:H5022X1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (in): | 4.392 in | Product Type: | Finished Bore Roller Chain Sprocket |
| Chain Pitch (in): | 0.625 in | Material: | Steel, Hardened Teeth |
| Chain Used: | No. 50, 5/8 in. Pitch ANSI Chain | Number of Teeth: | 22 |
| Outside Diameter (in): | 4.722 in | Bore Type: | Finished Bore |
| Number of Strands/Width: | 1 | Bore Diameter (in): | 1 in |
| Tooth Width (in): | 0.343 in | Hub Type: | Type B |
| Hub Diameter (in): | 3.266 in | Length Through Bore (in): | 1.016 in |
| Hub Projection (in): | 0.656 in | Hardened Teeth: | With Hardened Teeth |
| Keyway Size: | 1/4 x 1/8 | Pitch Type: | Single |
| Minimum Bore (mm): | 0 mm | Maximum Bore (mm): | 0 mm |
| Maximum Bore (in): | 1 in |
General Specifications
| UPC: | 662289134014 | Weight: | 2.74 LB |
| Packaged Length: | 5.56 IN | Packaged Width: | 5.56 IN |
| Packaged Height: | 1.13 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

