Browning Steel Finished Bore Roller Chain Sprocket - H5024X1
Part #:1129063
Catalog #:H5024X1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Pitch (in): | 0.625 in | Pitch Diameter (in): | 4.788 in |
| Chain Used: | No. 50, 5/8 in. Pitch ANSI Chain | Material: | Steel, Hardened Teeth |
| Number of Teeth: | 24 | Product Type: | Finished Bore Roller Chain Sprocket |
| Outside Diameter (in): | 5.122 in | Bore Type: | Finished Bore |
| Bore Diameter (in): | 1 in | Number of Strands/Width: | 1 |
| Length Through Bore (in): | 1.25 in | Hub Projection (in): | 0.90625 in |
| Hub Diameter (in): | 3.266 in | Hub Type: | Type B |
| Tooth Width (in): | 0.343 in | Pitch Type: | Single |
| Hardened Teeth: | With Hardened Teeth | Keyway Size: | 1/4 x 1/8 |
| Maximum Bore (mm): | 0 mm | Minimum Bore (mm): | 0 mm |
| Maximum Bore (in): | 1 in |
General Specifications
| UPC: | 662289264049 | Weight: | 3.14 LB |
| Packaged Length: | 5.56 IN | Packaged Width: | 5.56 IN |
| Packaged Height: | 1.31 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

