Browning Steel Finished Bore Roller Chain Sprocket - H609X1
Part #:1129097
Catalog #:H609X1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Pitch (in): | 0.75 in | Pitch Diameter (in): | 2.193 in |
| Product Type: | Finished Bore Roller Chain Sprocket | Number of Teeth: | 9 |
| Material: | Steel, Hardened Teeth | Chain Used: | No. 60, 3/4 in. Pitch ANSI Chain |
| Bore Type: | Finished Bore | Outside Diameter (in): | 2.511 in |
| Bore Diameter (in): | 1 in | Number of Strands/Width: | 1 |
| Hub Projection (in): | 0.796875 in | Tooth Width (in): | 0.459 in |
| Hub Diameter (in): | 1.703 in | Length Through Bore (in): | 1.25 in |
| Hub Type: | Type B | Hardened Teeth: | With Hardened Teeth |
| Keyway Size: | 1/4 x 1/8 | Pitch Type: | Single |
| Maximum Bore (mm): | 0 mm | Minimum Bore (mm): | 0 mm |
| Maximum Bore (in): | 1 in |
General Specifications
| UPC: | 662289114054 | Weight: | 0.53 LB |
| Packaged Length: | 3.00 IN | Packaged Width: | 2.80 IN |
| Packaged Height: | 1.80 IN | HTC: | 8483.90.1050 |
| Country of Origin: | China |

