Browning Steel Finished Bore Roller Chain Sprocket - H6010X3/4
Part #:1129105
Catalog #:H6010X3/4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Used: | No. 60, 3/4 in. Pitch ANSI Chain | Product Type: | Finished Bore Roller Chain Sprocket |
| Pitch Diameter (in): | 2.427 in | Number of Teeth: | 10 |
| Chain Pitch (in): | 0.75 in | Material: | Steel, Hardened Teeth |
| Outside Diameter (in): | 2.758 in | Bore Type: | Finished Bore |
| Bore Diameter (in): | 0.75 in | Number of Strands/Width: | 1 |
| Length Through Bore (in): | 1.25 in | Hub Type: | Type B |
| Hub Projection (in): | 0.796875 in | Tooth Width (in): | 0.459 in |
| Hub Diameter (in): | 1.9375 in | Hardened Teeth: | With Hardened Teeth |
| Keyway Size: | 3/16 X 3/32 | Pitch Type: | Single |
| Maximum Bore (in): | 0.75 in | Minimum Bore (mm): | 0 mm |
| Maximum Bore (mm): | 0 mm |
General Specifications
| UPC: | 662289244089 | Weight: | 0.92 LB |
| Packaged Length: | 3.06 IN | Packaged Width: | 3.06 IN |
| Packaged Height: | 1.31 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

