Browning Steel Finished Bore Roller Chain Sprocket - H6012X7/8
Part #:1129154
Catalog #:H6012X7/8
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Steel, Hardened Teeth | Pitch Diameter (in): | 2.898 in |
| Chain Used: | No. 60, 3/4 in. Pitch ANSI Chain | Product Type: | Finished Bore Roller Chain Sprocket |
| Number of Teeth: | 12 | Chain Pitch (in): | 0.75 in |
| Hub Projection (in): | 0.796875 in | Outside Diameter (in): | 3.249 in |
| Length Through Bore (in): | 1.25 in | Bore Type: | Finished Bore |
| Tooth Width (in): | 0.459 in | Hub Type: | Type B |
| Hub Diameter (in): | 2.375 in | Sprocket Material: | Steel, Hardened Teeth |
| Overall Length (in): | 1.25 in | Bore Diameter (in): | 0.875 in |
| Number of Strands/Width: | 1 | Keyway Size: | 3/16 X 3/32 |
| Pitch Type: | Single | Hardened Teeth: | With Hardened Teeth |
| Maximum Bore (mm): | 0 mm | Minimum Bore (mm): | 0 mm |
| Maximum Bore (in): | 0.88 in |
General Specifications
| UPC: | 662289184149 | Weight: | 1.46 LB |
| Packaged Length: | 4.30 IN | Packaged Width: | 4.00 IN |
| Packaged Height: | 2.30 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

