Browning Steel Finished Bore Roller Chain Sprocket - H6014X 1 1/2
Part #:1129253
Catalog #:H6014X 1 1/2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Finished Bore Roller Chain Sprocket | Number of Teeth: | 14 |
| Pitch Diameter (in): | 3.371 in | Chain Pitch (in): | 0.75 in |
| Chain Used: | No. 60, 3/4 in. Pitch ANSI Chain | Material: | Steel, Hardened Teeth |
| Outside Diameter (in): | 3.736 in | Bore Type: | Finished Bore |
| Number of Strands/Width: | 1 | Bore Diameter (in): | 1.5 in |
| Hub Projection (in): | 0.796875 in | Tooth Width (in): | 0.459 in |
| Hub Diameter (in): | 2.578 in | Hub Type: | Type B |
| Length Through Bore (in): | 1.25 in | Hardened Teeth: | With Hardened Teeth |
| Pitch Type: | Single | Keyway Size: | 3/8 X 3/16 |
| Maximum Bore (mm): | 0 mm | Minimum Bore (mm): | 0 mm |
| Maximum Bore (in): | 1.5 in |
General Specifications
| UPC: | 662289264278 | Weight: | 1.56 LB |
| Packaged Length: | 4.56 IN | Packaged Width: | 4.56 IN |
| Packaged Height: | 1.56 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

