Browning Steel Finished Bore Roller Chain Sprocket - H6015X 1 1/8
Part #:1129279
Catalog #:H6015X 1 1/8
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Steel, Hardened Teeth | Chain Pitch (in): | 0.75 in |
| Pitch Diameter (in): | 3.607 in | Product Type: | Finished Bore Roller Chain Sprocket |
| Number of Teeth: | 15 | Chain Used: | No. 60, 3/4 in. Pitch ANSI Chain |
| Outside Diameter (in): | 3.978 in | Length Through Bore (in): | 1.25 in |
| Hub Projection (in): | 0.796875 in | Bore Type: | Finished Bore |
| Tooth Width (in): | 0.459 in | Sprocket Material: | Steel, Hardened Teeth |
| Hub Type: | Type B | Hub Diameter (in): | 2.875 in |
| Overall Length (in): | 1.25 in | Bore Diameter (in): | 1.125 in |
| Number of Strands/Width: | 1 | Pitch Type: | Single |
| Hardened Teeth: | With Hardened Teeth | Keyway Size: | 1/4 X 1/8 |
| Minimum Bore (mm): | 0 mm | Maximum Bore (in): | 1.13 in |
| Maximum Bore (mm): | 0 mm |
General Specifications
| UPC: | 662289304226 | Weight: | 2.20 LB |
| Packaged Length: | 4.92 IN | Packaged Width: | 4.92 IN |
| Packaged Height: | 1.57 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

