Browning Steel Finished Bore Roller Chain Sprocket - H6016X1
Part #:1129337
Catalog #:H6016X1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (in): | 3.844373 in | Product Type: | Finished Bore Roller Chain Sprocket |
| Material: | Steel, Hardened Teeth | Chain Used: | No. 60, 3/4 in. Pitch ANSI Chain |
| Chain Pitch (in): | 0.75 in | Number of Teeth: | 16 |
| Outside Diameter (in): | 4.221 in | Bore Type: | Finished Bore |
| Bore Diameter (in): | 1 in | Number of Strands/Width: | 1 |
| Hub Projection (in): | 0.796875 in | Tooth Width (in): | 0.459 in |
| Length Through Bore (in): | 1.25 in | Hub Type: | Type B |
| Hub Diameter (in): | 3.078 in | Keyway Size: | 1/4 x 1/8 |
| Hardened Teeth: | With Hardened Teeth | Pitch Type: | Single |
| Maximum Bore (in): | 1 in | Minimum Bore (mm): | 0 mm |
| Maximum Bore (mm): | 0 mm |
General Specifications
| UPC: | 662289124312 | Weight: | 2.64 LB |
| Packaged Length: | 5.56 IN | Packaged Width: | 5.56 IN |
| Packaged Height: | 1.31 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

