Browning Steel Finished Bore Roller Chain Sprocket - H6016X 1 1/8
Part #:1129345
Catalog #:H6016X 1 1/8
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Used: | No. 60, 3/4 in. Pitch ANSI Chain | Number of Teeth: | 16 |
| Chain Pitch (in): | 0.75 in | Material: | Steel, Hardened Teeth |
| Product Type: | Finished Bore Roller Chain Sprocket | Pitch Diameter (in): | 3.844 in |
| Hub Projection (in): | 0.796875 in | Outside Diameter (in): | 4.221 in |
| Tooth Width (in): | 0.459 in | Length Through Bore (in): | 1.25 in |
| Bore Type: | Finished Bore | Sprocket Material: | Steel, Hardened Teeth |
| Hub Type: | Type B | Hub Diameter (in): | 3.0625 in |
| Overall Length (in): | 1.25 in | Bore Diameter (in): | 1.125 in |
| Number of Strands/Width: | 1 | Keyway Size: | 1/4 X 1/8 |
| Pitch Type: | Single | Hardened Teeth: | With Hardened Teeth |
| Maximum Bore (in): | 1.13 in | Maximum Bore (mm): | 0 mm |
| Minimum Bore (mm): | 0 mm |
General Specifications
| UPC: | 662289254347 | Weight: | 2.58 LB |
| Packaged Length: | 5.56 IN | Packaged Width: | 5.56 IN |
| Packaged Height: | 1.31 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

