Browning Steel Finished Bore Roller Chain Sprocket - H8012X 1 1/4
Part #:1129527
Catalog #:H8012X 1 1/4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Finished Bore Roller Chain Sprocket | Number of Teeth: | 12 |
| Chain Used: | No. 80, 1 in. Pitch ANSI Chain | Chain Pitch (in): | 1 in |
| Pitch Diameter (in): | 3.864 in | Material: | Steel, Hardened Teeth |
| Bore Type: | Finished Bore | Outside Diameter (in): | 4.332 in |
| Bore Diameter (in): | 1.25 in | Number of Strands/Width: | 1 |
| Hub Projection (in): | 1.046875 in | Length Through Bore (in): | 1.641 in |
| Hub Diameter (in): | 3.203125 in | Tooth Width (in): | 0.575 in |
| Hub Type: | Type B | Hardened Teeth: | With Hardened Teeth |
| Keyway Size: | 1/4 X 1/8 | Pitch Type: | Single |
| Maximum Bore (mm): | 0 mm | Minimum Bore (mm): | 0 mm |
| Maximum Bore (in): | 1.25 in |
General Specifications
| UPC: | 662289204519 | Weight: | 3.30 LB |
| Packaged Length: | 4.56 IN | Packaged Width: | 4.56 IN |
| Packaged Height: | 1.56 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

