Browning Steel Finished Bore Roller Chain Sprocket - H8013X1
Part #:1129543
Catalog #:H8013X1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (in): | 4.179 in | Material: | Steel, Hardened Teeth |
| Chain Pitch (in): | 1 in | Number of Teeth: | 13 |
| Chain Used: | No. 80, 1 in. Pitch ANSI Chain | Product Type: | Finished Bore Roller Chain Sprocket |
| Bore Type: | Finished Bore | Tooth Width (in): | 0.575 in |
| Hub Projection (in): | 0.921875 in | Length Through Bore (in): | 1.5 in |
| Outside Diameter (in): | 4.657 in | Hub Type: | Type B |
| Hub Diameter (in): | 3 in | Sprocket Material: | Steel, Hardened Teeth |
| Overall Length (in): | 1.5 in | Bore Diameter (in): | 1 in |
| Number of Strands/Width: | 1 | Hardened Teeth: | With Hardened Teeth |
| Pitch Type: | Single | Keyway Size: | 1/4 X 1/8 |
| Maximum Bore (mm): | 0 mm | Maximum Bore (in): | 1 in |
| Minimum Bore (mm): | 0 mm |
General Specifications
| UPC: | 662289254576 | Weight: | 3.54 LB |
| Packaged Length: | 5.56 IN | Packaged Width: | 5.56 IN |
| Packaged Height: | 1.13 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

