Browning Steel Finished Bore Roller Chain Sprocket - H8013X 1 1/4
Part #:1129550
Catalog #:H8013X 1 1/4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Finished Bore Roller Chain Sprocket | Chain Used: | No. 80, 1 in. Pitch ANSI Chain |
| Material: | Steel, Hardened Teeth | Chain Pitch (in): | 1 in |
| Pitch Diameter (in): | 4.179 in | Number of Teeth: | 13 |
| Outside Diameter (in): | 4.657 in | Bore Type: | Finished Bore |
| Bore Diameter (in): | 1.25 in | Number of Strands/Width: | 1 |
| Length Through Bore (in): | 1.516 in | Hub Projection (in): | 0.921875 in |
| Hub Type: | Type B | Hub Diameter (in): | 3.15625 in |
| Tooth Width (in): | 0.575 in | Keyway Size: | 1/4 X 1/8 |
| Pitch Type: | Single | Hardened Teeth: | With Hardened Teeth |
| Minimum Bore (mm): | 0 mm | Maximum Bore (mm): | 0 mm |
| Maximum Bore (in): | 1.25 in |
General Specifications
| UPC: | 662289184507 | Weight: | 3.38 LB |
| Packaged Length: | 4.92 IN | Packaged Width: | 4.92 IN |
| Packaged Height: | 1.57 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

