Browning Steel Finished Bore Roller Chain Sprocket - 3532X3/4
Part #:1129634
Catalog #:3532X3/4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Finished Bore Roller Chain Sprocket | Chain Pitch (in): | 0.375 in |
| Chain Used: | No. 35, 3/8 in. Pitch ANSI Chain | Material: | Steel |
| Pitch Diameter (in): | 3.826 in | Number of Teeth: | 32 |
| Outside Diameter (in): | 4.032 in | Bore Type: | Finished Bore |
| Bore Diameter (in): | 0.75 in | Number of Strands/Width: | 1 |
| Hub Diameter (in): | 2 in | Length Through Bore (in): | 0.875 in |
| Hub Projection (in): | 0.703125 in | Tooth Width (in): | 0.169 in |
| Hub Type: | Type B | Keyway Size: | 3/16 X 3/32 |
| Hardened Teeth: | With Hardened Teeth | Pitch Type: | Single |
| Maximum Bore (mm): | 0 mm | Maximum Bore (in): | 0.75 in |
| Minimum Bore (mm): | 0 mm |
General Specifications
| UPC: | 662289327713 | Weight: | 1.40 LB |
| Packaged Length: | 4.19 IN | Packaged Width: | 4.19 IN |
| Packaged Height: | 1.06 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

