Browning Steel Finished Bore Roller Chain Sprocket - 3536X1
Part #:1129832
Catalog #:3536X1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Used: | No. 35, 3/8 in. Pitch ANSI Chain | Chain Pitch (in): | 0.375 in |
| Pitch Diameter (in): | 4.303 in | Number of Teeth: | 36 |
| Material: | Steel | Product Type: | Finished Bore Roller Chain Sprocket |
| Length Through Bore (in): | 0.875 in | Bore Type: | Finished Bore |
| Hub Projection (in): | 0.703125 in | Tooth Width (in): | 0.168 in |
| Outside Diameter (in): | 4.511 in | Hub Type: | Type B |
| Sprocket Material: | Steel, Hardened Teeth | Hub Diameter (in): | 2.25 in |
| Overall Length (in): | 0.875 in | Bore Diameter (in): | 1 in |
| Number of Strands/Width: | 1 | Pitch Type: | Single |
| Hardened Teeth: | With Hardened Teeth | Keyway Size: | 1/4 x 1/8 |
| Maximum Bore (in): | 1 in | Minimum Bore (mm): | 0 mm |
| Maximum Bore (mm): | 0 mm |
General Specifications
| UPC: | 662289413171 | Weight: | 1.48 LB |
| Packaged Length: | 5.56 IN | Packaged Width: | 5.56 IN |
| Packaged Height: | 1.31 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

