Browning Steel Finished Bore Roller Chain Sprocket - 3540X5/8
Part #:1129899
Catalog #:3540X5/8
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Steel | Chain Pitch (in): | 0.375 in |
| Product Type: | Finished Bore Roller Chain Sprocket | Number of Teeth: | 40 |
| Chain Used: | No. 35, 3/8 in. Pitch ANSI Chain | Pitch Diameter (in): | 4.78 in |
| Hub Projection (in): | 0.84375 in | Length Through Bore (in): | 1 in |
| Bore Type: | Finished Bore | Outside Diameter (in): | 4.99 in |
| Tooth Width (in): | 0.168 in | Hub Type: | Type B |
| Hub Diameter (in): | 2.25 in | Sprocket Material: | Steel, Hardened Teeth |
| Overall Length (in): | 1 in | Number of Strands/Width: | 1 |
| Bore Diameter (in): | 0.625 in | Keyway Size: | 3/16 x 3/32 |
| Pitch Type: | Single | Hardened Teeth: | With Hardened Teeth |
| Minimum Bore (mm): | 0 mm | Maximum Bore (mm): | 0 mm |
| Maximum Bore (in): | 0.63 in |
General Specifications
| UPC: | 662289343102 | Weight: | 1.76 LB |
| Packaged Length: | 5.56 IN | Packaged Width: | 5.56 IN |
| Packaged Height: | 1.31 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

