Browning Steel Finished Bore Roller Chain Sprocket - 3540X3/4
Part #:1129907
Catalog #:3540X3/4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (in): | 4.78 in | Chain Pitch (in): | 0.375 in |
| Chain Used: | No. 35, 3/8 in. Pitch ANSI Chain | Material: | Steel |
| Product Type: | Finished Bore Roller Chain Sprocket | Number of Teeth: | 40 |
| Length Through Bore (in): | 1 in | Tooth Width (in): | 0.168 in |
| Outside Diameter (in): | 4.99 in | Hub Projection (in): | 0.84375 in |
| Bore Type: | Finished Bore | Sprocket Material: | Steel, Hardened Teeth |
| Hub Diameter (in): | 2.25 in | Hub Type: | Type B |
| Overall Length (in): | 1 in | Number of Strands/Width: | 1 |
| Bore Diameter (in): | 0.75 in | Hardened Teeth: | With Hardened Teeth |
| Keyway Size: | 3/16 X 3/32 | Pitch Type: | Single |
| Minimum Bore (mm): | 0 mm | Maximum Bore (mm): | 0 mm |
| Maximum Bore (in): | 0.75 in |
General Specifications
| UPC: | 662289373123 | Weight: | 1.74 LB |
| Packaged Length: | 5.56 IN | Packaged Width: | 5.56 IN |
| Packaged Height: | 1.31 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

