Browning Steel Finished Bore Roller Chain Sprocket - 4130X1
Part #:1131598
Catalog #:4130X1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Finished Bore Roller Chain Sprocket | Pitch Diameter (in): | 4.783 in |
| Chain Pitch (in): | 0.5 in | Chain Used: | No. 41, 1/2 in. Pitch ANSI Chain |
| Material: | Steel | Number of Teeth: | 30 |
| Hub Projection (in): | 0.78125 in | Tooth Width (in): | 0.227 in |
| Bore Type: | Finished Bore | Length Through Bore (in): | 1 in |
| Outside Diameter (in): | 5.057 in | Hub Diameter (in): | 3.125 in |
| Hub Type: | Type B | Sprocket Material: | Steel |
| Overall Length (in): | 1 in | Bore Diameter (in): | 1 in |
| Number of Strands/Width: | 1 | Keyway Size: | 1/4 x 1/8 |
| Pitch Type: | Single | Hardened Teeth: | Non-Hardened Teeth |
| Maximum Bore (in): | 1 in | Maximum Bore (mm): | 0 mm |
| Minimum Bore (mm): | 0 mm |
General Specifications
| UPC: | 662289414291 | Weight: | 2.48 LB |
| Packaged Length: | 5.56 IN | Packaged Width: | 5.56 IN |
| Packaged Height: | 1.13 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

